Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features |
|
Housing | SEMITRANS 3 |
Part Number | 22892314 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM400GAL12E4 |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications |
|
Voltage (V) | 1200 V |