Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 High Speed (Trench) |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features | High speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532 |
Housing | SEMITRANS 3 |
Part Number | 22896140 |
Product Line | SEMITRANS |
Product Status | In production new |
Product Type | SKM400GAL12F4 |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | Electronic weldersDC/DC – converterBrake chopperSwitched reluctance motor |
Voltage (V) | 1200 V |