Product specifications
Characteristic | Value |
---|---|
Chip Technology | V-IGBT |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features | V-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532Lowest switching losses at High di/dt |
Housing | SEMITRANS 3 |
Part Number | 22892313 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM400GAL12V |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | Electronic weldersDC/DC – converterBrake chopperSwitched reluctance motor |
Voltage (V) | 1200 V |