Semikron Danfoss logo

21915590

SKM400GAL176D

SEMITRANS 3

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)300 A
Dimensions (LLxBBxHH) mm106x62x31
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub>
HousingSEMITRANS 3
Part Number21915590
Product LineSEMITRANS
Product StatusIn production
Product TypeSKM400GAL176D
SwitchesChopper/Booster
TechnologyIGBT
Typical ApplicationsAC inverter drivesmains 575 - 750 V ACPublic transport (auxiliary syst.)Wind power
Voltage (V)1700 V