Semikron Danfoss logo

22895120

SKM400GAL17E4

SEMITRANS 3

Product specifications

Characteristic
Value
Chip Technology
IGBT 4 (Trench)
Current (A)
400 A
Dimensions (LLxBBxHH) mm
106x62x31
Features
  • IGBT4 = 4th generation medium fast trench IGBT (Infineon)
  • CAL4 = Soft switching 4th generation CAL-Diode
  • Insulated copper baseplate using DBC Technology (Direct Copper Bonding)
  • With integrated Gate resistor
  • For switching frequencies up to 8kHz
  • UL recognized, file no. E63532
Housing
SEMITRANS 3
Part Number
22895120
Product Line
SEMITRANS
Product Status
In production
Product Type
SKM400GAL17E4
Switches
Chopper/Booster
Technology
IGBT
Typical Applications
  • Electronic welders
  • DC/DC – converter
  • Brake chopper
  • Switched reluctance motor
Voltage (V)
1700 V