Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast & soft switching inverse CAL diodesInsulated copper baseplate using DCB Technology (Direct Copper Bonding)With integrated gate resistor |
Housing | SEMITRANS 3 |
Part Number | 22895550 |
Product Line | SEMITRANS |
Product Status | In production new |
Product Type | SKM400GB07E3 |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSElectronic welders |
Voltage (V) | 650 V |