Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features | IGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532 |
Housing | SEMITRANS 3 |
Part Number | 22895160 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM400GM17E4 |
Switches | AC Switch |
Technology | IGBT |
Typical Applications | Matrix InverterBidirectional switch |
Voltage (V) | 1700 V |