Semikron Danfoss logo

22892290

SKM50GAL12T4

SEMITRANS 2

Product specifications

Characteristic
Value
Chip TechnologyIGBT 4 Fast (Trench)
Current (A)50 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesIGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532
HousingSEMITRANS 2
Part Number22892290
Product LineSEMITRANS
Product StatusIn production
Product TypeSKM50GAL12T4
SwitchesChopper/Booster
TechnologyIGBT
Typical ApplicationsElectronic welders at fsw up to 20 kHzDC/DC – converterBrake chopperSwitched reluctance motor
Voltage (V)1200 V