Product specifications
Characteristic | Value |
---|---|
Chip Technology | NPT IGBT (Ultrafast) |
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 105x45x18 |
Features | V<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capability, self limiting to 6 x IcnomFast & soft inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532 |
Housing | SEMITRANS 6 |
Part Number | 21918010 |
Product Line | SEMITRANS |
Product Status | Not for new designs |
Product Type | SKM50GD125D |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Three phase inverters for AC motor speed controlPulse frequencies also above 15 kHzDC servo and robot drives |
Voltage (V) | 1200 V |