Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 High Speed (Trench) |
Current (A) | 600 A |
Dimensions (LLxBBxHH) mm | 106x62x37 |
Features |
|
Housing | SEMITRANS 4 |
Part Number | 21923460 |
Product Line | SEMITRANS |
Product Status | In production new |
Product Type | SKM600GA12F4 |
Switches | Single Switch |
Technology | IGBT |
Typical Applications |
|
Voltage (V) | 1200 V |