Semikron Danfoss logo

22895080

SKM600GA17E4

SEMITRANS 4

Product specifications

Characteristic
Value
Chip TechnologyIGBT 4 (Trench)
Current (A)600 A
Dimensions (LLxBBxHH) mm106x62x37
FeaturesIGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532
HousingSEMITRANS 4
Part Number22895080
Product LineSEMITRANS
Product StatusIn production
Product TypeSKM600GA17E4
SwitchesSingle Switch
TechnologyIGBT
Typical ApplicationsAC inverter drivesUPSElectronic weldersSwitched reluctance motor
Voltage (V)1700 V