Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 106x62x31 |
Features | Trench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub>UL recognized, file no. E63532 |
Housing | SEMITRANS 3 |
Part Number | 21916010 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM600GAL126D |
Switches | Chopper/Booster |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSElectronic welders |
Voltage (V) | 1200 V |