Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 900 A |
Dimensions (LLxBBxHH) mm | 106x62x37 |
Features | IGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 12kHzUL recognized, file no. E63532 |
Housing | SEMITRANS 4 |
Part Number | 22892130 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM900GA12E4 |
Switches | Single Switch |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSSwitched reluctance motor |
Voltage (V) | 1200 V |