Semikron Danfoss logo
Semikron Danfoss Standard Photo E14

02235500

SKN 130/12 UNF

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E14
Chip Technology
Standard recovery
Current (A)
130 A
Dimensions (LLxBBxHH) mm
165SW24M12
Features
  • Reverse voltages up to 1800 V
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M12 (also 1/2 - 20 UNF, 3/8 - 24 UNF and M12 x 1,5)
  • SKR: cathode to stud
Housing
Stud Screw Fit
Part Number
02235500
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKN 130/12 UNF
Surge Current (A)
2500 A
Technology
Diodes
Typical Applications
  • All-purpose mean power rectifier diodes
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifier
  • Free-wheeling diodes
  • Recommended snubber network: RC: 0,25 µF, 50 Ω, (PR = 2 W), RP = 50 kΩ (PR = 20 W)
Voltage (V)
1200 V