Semikron Danfoss logo

02630370

SKN 140F17

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E14
Chip Technology
Fast recovery
Current (A)
140 A
Dimensions (LLxBBxHH) mm
165SW24M12
Features
  • Small recovered charge
  • Soft recovery
  • Hermetic metal case with glass insulator
  • Threaded stud M12
  • SKN: anode to stud
Housing
Stud Screw Fit
Part Number
02630370
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKN 140F17
Surge Current (A)
2500 A
Technology
Diodes
Typical Applications
  • Inverse diode for GTO and asymmetric thyristor
  • Inverters and choppers
  • A.C. motor control
  • Uniterruptible power supplies (UPS)
Voltage (V)
1700 V