Semikron Danfoss logo

02648330

SKN 20/12 C/ ESPAG.

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E9
Chip Technology
Standard recovery
Current (A)
20 A
Dimensions (LLxBBxHH) mm
130SW11M6
Features
  • Reverse voltages up to 1600 V
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M6
  • SKN: anode to stud
Housing
Stud Screw Fit
Part Number
02648330
Product Line
Stud Screw Fit
Product Status
In production new
Product Type
SKN 20/12 C/ ESPAG.
Surge Current (A)
375 A
Technology
Diodes
Typical Applications
  • All‐purpose mean power rectifier diodes
  • Cooling via metal plates or heatsink
  • Non‐controllable and half‐controllable rectifiers
  • Free‐wheeling diodes
  • Recommended snubber netword: RC: 0,05µF, 200 Ω (PR = 1 W), RP = 150 kΩ (PR = 4 W)
Voltage (V)
1200 V