Semikron Danfoss logo

02237600

SKN 3F20/12

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E7
Chip Technology
Fast recovery
Current (A)
20 A
Dimensions (LLxBBxHH) mm
22SW11M5
Features
  • Small recovered charge
  • Soft recovery
  • Up to 1200 V reverse voltage
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M5 or 10-32 UNF
  • SKN: anode to stud
Housing
Stud Screw Fit
Part Number
02237600
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKN 3F20/12
Surge Current (A)
375 A
Technology
Diodes
Typical Applications
  • Inverse diode for power transistor, GTO thyristor, asymmetric thyristor
  • SMPS, inverters, choppers
  • for severe ambient conditions
Voltage (V)
1200 V