Product specifications
Characteristic | Value |
---|---|
Case | E9 |
Chip Technology | Avalanche |
Current (A) | 20 A |
Dimensions (LLxBBxHH) mm | 130SW11M6 |
Features | Avalanche type reverse characteristic up to 1700Hermetic metal case with glass insulatorAnode side threaded stud ISO MCooling via metal plates or heat sinksSKN: Anode to stud |
Housing | Stud Screw Fit |
Part Number | 02235060 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKNa 20/17 |
Surge Current (A) | 375 A |
Technology | Diodes |
Typical Applications | DC supply for magnetes or solenoids (brakes, valves etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators) |
Voltage (V) | 1700 V |