Product specifications
Characteristic | Value |
---|---|
Case | E8 |
Chip Technology | Avalanche |
Current (A) | 26 A |
Dimensions (LLxBBxHH) mm | 21SW11M6 |
Features | Avalanche type reverse characteristic up to 2000 VHermetic metal case with glass insulatorThreaded stud ISO M6 (also 10-21 UNF 2A and M5)Cooling via metal plates or heat sinksSKN: anode to stud |
Housing | Stud Screw Fit |
Part Number | 02238000 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKNa 26/17 |
Surge Current (A) | 375 A |
Technology | Diodes |
Typical Applications | DC power supplies for magnets or solenoids (brakes, valves, etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators) |