Semikron Danfoss logo

07910550

SKND 150F12

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)150 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesCAL (controlled axial lifetime) technology, patent No. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching lossesSKKD half bridge connectioncentre tap connections: SKMD common cathode SKND common anodeUL recognized, file no. E 63 532
HousingSEMIPACK 2
Part Number07910550
Product LineSEMIPACK Fast
Product StatusIn production
Product TypeSKND 150F12
Surge Current (A)1800 A
TechnologyThyristor / Diode
Typical ApplicationsSelf-commutated invertersDC choppersAC motor speed controlinductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications
Voltage (V)1200 V