Semikron Danfoss logo

07910570

SKND 205F06

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)205 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesVery soft recovery over the whole current rangeVery short recovery timesLow switching lossesHeat transfer through ceramic isolated metal baseplateMaterials and distances according to UL
HousingSEMIPACK 2
Part Number07910570
Product LineSEMIPACK Fast
Product StatusIn production
Product TypeSKND 205F06
Surge Current (A)3000 A
TechnologyThyristor / Diode
Typical ApplicationsSelf-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications
Voltage (V)600 V