Product specifications
Characteristic | Value |
---|---|
Case | E31 |
Chip Technology | Fast recovery |
Current (A) | 135 A |
Dimensions (LLxBBxHH) mm | 47SW24M12 |
Features | Small recovered chargeSoft recoveryHermetic metal case with glass insulatorThreaded stud M12SKR: cathode to stud |
Housing | Stud Screw Fit |
Part Number | 02238520 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 136F12 |
Surge Current (A) | 2500 A |
Technology | Diodes |
Typical Applications | Inverse diode for GTO and asymmetric thyristorInverters and choppersA.C. motor controlUniterruptible power supplies (UPS) |
Voltage (V) | 1200 V |