Semikron Danfoss logo

02237341

SKR 320/12 welded housing

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E16
Chip Technology
Standard recovery
Current (A)
320 A
Dimensions (LLxBBxHH) mm
230SW41M24
Features
  • Reverse voltages up to 1600 V
  • Hermetic metal case with glass insulator
  • Threaded stud ISO M24 x 1,5
  • SKR: cathode to stud
Housing
Stud Screw Fit
Part Number
02237341
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKR 320/12 welded housing
Surge Current (A)
9000 A
Technology
Diodes
Typical Applications
  • All-purpose high power rectifier diodes
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifiers
  • Free-wheeling diodes
  • Recommended snubber network: RC: 1µF, 20 Ω (PR = 2 W), RP = 25 kΩ (PR = 20 W)
Voltage (V)
1200 V