Semikron Danfoss logo

34396100

SKR 4,8 Qu bond

Standard

Product specifications

Characteristic
Value
Chip TechnologyRectifier
Current (A)45 A
Device TypeRectifier Diode
Featureshigh current density due to mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes
HousingStandard
Part Number34396100
Product TypeSKR 4,8 Qu bond
Surge Current (A)350 A
TechnologyStandard
Typical Applicationsuncontrolled rectifier bridges
Voltage (V)1600 V