Semikron Danfoss logo

02647550

SKR 86/16 UNF

Stud Screw Fit

Product specifications

Characteristic
Value
Case
E10
Chip Technology
Standard recovery
Current (A)
86 A
Dimensions (LLxBBxHH) mm
25SW17
Features
  • Reverse voltages up to 1600 V
  • Hermetic metal case with glass insulator
  • Threaded studs ISO M8 or 1/4” 28 UNF-2A
  • SKR: cathode to stud
Housing
Stud Screw Fit
Part Number
02647550
Product Line
Stud Screw Fit
Product Status
In production
Product Type
SKR 86/16 UNF
Surge Current (A)
1500 A
Technology
Diodes
Typical Applications
  • All purpose mean power rectifier diodes
  • Cooling via heatsinks
  • Non-controllable and half-controllable rectifiers
  • Free-wheeling diodes
  • Recommended snubber network:
Voltage (V)
1200 V