Semikron Danfoss logo

34826300

SKR231XP16B1T

Product specifications

Characteristic
Value
Chip Technology
Rectifier
Current (A)
665 A
Device Type
Rectifier Diode
Features
  • New Power Enhancing Passivation technology
  • Tjmax = 175°C
  • High current density
  • Enhanced environmental robustness
Part Number
34826300
Product Type
SKR231XP16B1T
Surge Current (A)
4200 A
Technology
PEP
Typical Applications
uncontrolled rectifier bridges
Voltage (V)
1600 V