Semikron Danfoss logo

08785026

SKS 250F B6C 170 V16

SEMISTACK CLASSICS

Product specifications

Characteristic
Value
Chip TechnologyThree-phase fully-controlled thyristor bridge rectifier
CoolingForced-air cooled
Current (A)250 A
FeaturesThree phase controlled rectifiersThyristor power stacksRC circuit included
HousingClassics
Part Number08785026
Product LineSEMISTACK CLASSICS
Product StatusIn production
Product TypeSKS 250F B6C 170 V16
Stack categoryDiode / Thyristor converter
Surge Voltage (V)670 V
SwitchesThree-phase fully-controlled thyristor bridge rectifier
TechnologyThyristor / Diode
Typical ApplicationsRegulated power suppliesAlternator excitationMotor control
Voltage (V)500 V