Semikron Danfoss logo

08801373

SKS SL 20 GD 50/10 - E4 P1 G

SEMIKUBE SlimLine

Product specifications

Characteristic
Value
Chip TechnologyThree-phase inverter
CoolingForced-air cooled
Current (A)230 A
HousingSL20
Part Number08801373
Product LineSEMIKUBE SlimLine
Product StatusIn production
Product TypeSKS SL 20 GD 50/10 - E4 P1 G
Stack categoryIGBT converters
Surge Voltage (V)1000 V
SwitchesThree-phase inverter
TechnologyIGBT
Voltage (V)500 V