Semikron Danfoss logo

08801376

SKS SL 40 GD 50/10 - E4 P1 AF

SEMIKUBE SlimLine

Product specifications

Characteristic
Value
Chip TechnologyThree-phase inverter
CoolingForced-air cooled
Current (A)440 A
HousingSL40
Part Number08801376
Product LineSEMIKUBE SlimLine
Product StatusIn production
Product TypeSKS SL 40 GD 50/10 - E4 P1 AF
Stack categoryIGBT converters
Surge Voltage (V)1000 V
SwitchesThree-phase inverter
TechnologyIGBT
Voltage (V)500 V