Product specifications
Characteristic | Value |
---|---|
Chip Technology | Three-phase inverter |
Cooling | Forced-air cooled |
Current (A) | 750 A |
Housing | SL80 |
Part Number | 08801377 |
Product Line | SEMIKUBE SlimLine |
Product Status | In production |
Product Type | SKS SL 80 GD 50/10 - E4 P1 G |
Stack category | IGBT converters |
Surge Voltage (V) | 1000 V |
Switches | Three-phase inverter |
Technology | IGBT |
Voltage (V) | 500 V |