Semikron Danfoss logo

34501400

SKT 10,3 Qu RG bond

Thyristor Corner Gate

Product specifications

Characteristic
Value
Chip TechnologyThyristor Corner Gate
Current (A)125 A
Device TypeThyristor
Featureshigh current density due to double mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes
HousingThyristor Corner Gate
Part Number34501400
Product TypeSKT 10,3 Qu RG bond
Surge Current (A)1250 A
TechnologyThyristor Corner Gate
Typical Applicationscontrolled rectifier circuitssolid state relays
Voltage (V)1600 V