Product specifications
Characteristic | Value |
---|---|
Chip Technology | Thyristor Central Gate |
Current (A) | 185 A |
Device Type | Thyristor |
Features |
|
Housing | Thyristor Central Gate |
Part Number | 34396600 |
Product Type | SKT 13,5 Qu ZG bond |
Surge Current (A) | 2300 A |
Technology | Thyristor Central Gate |
Typical Applications |
|
Voltage (V) | 1600 V |