Semikron Danfoss logo

34501000

SKT 8,9 Qu RG bond

Thyristor Corner Gate

Product specifications

Characteristic
Value
Chip TechnologyThyristor Corner Gate
Current (A)105 A
Device TypeThyristor
Featureshigh current density due to double mesa technologyhigh surge currentcompatible to thick wire bondingcompatible to all standard solder processes
HousingThyristor Corner Gate
Part Number34501000
Product TypeSKT 8,9 Qu RG bond
Surge Current (A)1000 A
TechnologyThyristor Corner Gate
Typical Applicationscontrolled rectifier circuitssolid state relays
Voltage (V)1600 V