Semikron Danfoss logo

L5066601

SKYPER 12 press-fit 300A

Plug and Play

Product specifications

Characteristic
Value
Channels2
Chip TechnologyDriver
Current (A)15 A
FeaturesDynamic short circuit detection with SoftOffUndervoltage lockout on primary side and secondary sideInternal power supplyROHS, UL recognized
Frequency in KhZ20 kHz
HousingPlug and Play
Part NumberL5066601
Product GroupDriver
Product LineDriver
Product StatusIn production
Product TypeSKYPER 12 press-fit 300A
QG in µC8 µC
Surge Current (A)0.05 A
Surge Voltage (V)800 V
SwitchesHalf Bridge
Typical ApplicationsSolar invertersPower suppliesMotor drives
Voltage (V)1200 V