Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | Driver Core |
Current (A) | 20 A |
Features | Two output channelsIntegrated potential free power supplyUnder voltage protectionDriver interlock top / bottomDynamic short circuit protectionShut down inputFailure managementRoHS compliantUL recognized, file no. E242581IEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721Coated with SL1307 |
Frequency in KhZ | 50 kHz |
Housing | Driver Core |
Part Number | L5046102 |
Product Group | Driver Core |
Product Line | Driver Core |
Product Status | Not for new designs |
Product Type | SKYPER 32 2nd edition CV |
QG in µC | 9 µC |
Surge Current (A) | 0.07 A |
Switches | Half Bridge |
Typical Applications | Driver for IGBT modules in bridge circuits in industrial applicationDC bus voltage up to 1200V |
Voltage (V) | 1700 V |