Semikron Danfoss logo

L6100103

SKYPER 32/01 R (coated)

Driver Core

Product specifications

Characteristic
Value
Channels2
Chip TechnologyDriver Core
Current (A)15 A
FeaturesTwo output channelsIntegrated potential free power supplyUnder voltage protectionDriver interlock top / bottomDynamic short circuit protectionShut down inputFailure managementIEC 60068-1 (climate) 40/085/56, no condensation and no dripping water permitted, non-corrosive, climate class 3K3 acc. EN60721Coated with varnish
Frequency in KhZ50 kHz
HousingDriver Core
Part NumberL6100103
Product GroupDriver Core
Product LineDriver Core
Product StatusDiscontinued
Product TypeSKYPER 32/01 R (coated)
QG in µC2.5 µC
Surge Current (A)0.05 A
SwitchesHalf Bridge
Typical ApplicationsDriver for IGBT modules in bridge circuits in industrial applicationDC bus voltage up to 1200V
Voltage (V)1700 V