Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | Driver Core |
Current (A) | 24 A |
Features | Two output channelsIntegrated power supplySeparated failure/signal transmissionSelectable dead timeDynamic short-circuit detectionSoftOff in error conditionActive clampingSelectable filter settingMulti failure managementROHS, UL recognizedCoated with SL1307 |
Frequency in KhZ | 100 kHz |
Housing | Driver Core |
Part Number | L5063103 |
Product Group | Driver Core |
Product Line | Driver Core |
Product Status | In production |
Product Type | SKYPER 42 LJ R (coated) |
QG in µC | 20 µC |
Surge Current (A) | 0.12 A |
Surge Voltage (V) | 1200 V |
Switches | Half Bridge |
Typical Applications | Driver for IGBT modules in bridge circuits in industrial application |
Voltage (V) | 1700 V |