eMPack®
The eMPack power module platform is a frame-based power module designed for high power automotive applications. Available in 2-level or 3-level topologies it is suitable for mid power passenger vehicles or highly demanding commercial vehicle applications, covering a power range from 100kW up to 750kW. Inspired on this concept, eMPack M replicates the advantages in a smaller package, specifically tailored for mid to low power applications eMPack covers 400V and 800V battery system applications. The combination of silicon carbide technology with fully sintered, low stray inductance Direct Pressed Die Technology enables unmatched power densities combined with high reliability for automotive application.
Features
- Silicon Carbide MOSFET Technology
- 750V / 1200V sixpack compatible package delivering up to 900ARMS
- Double Sided Sintering package for automotive grade reliability
- Low thermal resistance thanks to Direct Pressed Die Technology
- Flexible cooler arrangements
- 2.5nH package stray inductance including terminals
- Laser weldable main terminals
- 2-level and 3-level topologies
- With or without exciter
Applications
- Liquid cooled automotive inverter
- Passenger cars
- Commercial vehicles
- Auxiliary power outputs
Housings
- eMPack Standard
- eMPack M
- Copper PinFin or closed cooler