SEMiX® Spring
The SEMiX Spring family is the original solution for solder-free driver mounting. SPRiNG Technology is used for auxiliary contacts, meaning driver boards can be installed and replaced easily. Screw power terminals are separated into AC and DC for easy parallelling. The portfolio features scalable half-bridge line-up in four package sizes with additional rectifier offerings, all in a standard 17mm height. An industry standard sixpack lineup is also available in a popular form factor.
Features
- Baseplate
- Screw terminals (power)
- Spring terminals (auxiliary)
- Multiple source chipsets
- Half-bridge, buck, boost, sixpack, and rectifier topologies
Applications
- Motor drives
- Wind energy
- Solar and energy storage systems
- UPS systems
- Green hydrogen
- Power supplies
Housings
- SEMiX 1s
- SEMiX 2s
- SEMiX 3s
- SEMiX 4s
- SEMiX 13
- SEMiX 33c