Semikron Danfoss logo
SKAI High Voltage Converters-product-category

SKAI High Voltage Converters

The SKAI high voltage converter portfolio ranges from 50kW to 500kW with DC supply voltage up to 950VDC. The IGBT-based 2nd generation SKAI 2 HV platform features sintered and AlCu bonded power semiconductors, a polypropylene film DC-link capacitor, and is liquid-cooled in an IP67 housing. It operates up to 800VDC and 300kVA, meeting high power-density, ruggedness, and automotive EMI compliance. Variants can be customized, with 3rd party control software or µC customization possible.The 3rd generation SKAI 3 HV uses SiC MOSFETs and a Power Core with ultra-low inductance modules, low inductive DC bus capacitors connected to laser-welded busbars, and a closed cooler. It operates up to 950VDC and 600kVA. The SKAI 3 HV Power Core can be integrated into proprietary designs or developed individually upon request.

Features

  • Sintered power semiconductors
  • Liquid cooled
  • IGBT and SiC MOSFET variants
  • Film DC bus capacitor
  • Integration by customization

Applications

  • Electric trucks, electric busses
  • Construction, agriculture, forestry equipment
  • Marine equipment

Housings

  • SKAI 2 HV
  • SKAI 3 HV