Semikron Danfoss logo

Power Module Packaging

When first released, the SEMIPACK set a new industry standard for power semiconductor modules. It was the first fully isolated power module available on the market and it was the basis for many innovations to come.

Best in Class Rectifiers

SEMIPACK 1; SEMIPACK 2

Today SEMIPACK is still setting benchmarks. With a mean on-state current of up to 145A and a super low thermal resistance, the 6th generation of the SEMIPACK 1 is the most powerful 20mm module available on the market.

The SEMIPACK 2 Performance, which incorporates the latest generation of diode and thyristor chips, allows operation temperatures of up to 150°C and provides an unrivaled power density in the class of 34mm modules.

The complete SEMIPACK product line consists of uncontrolled, half-controlled and full-controlled rectifier modules in six module lines covering voltage classes from 1200V to 2200V, isolation voltages of 3.6kV and 4.8kV, and rated currents from 20A to 1360A.

With all of this, the SEMIPACK is the ideal rectifier solution for any motor drive application.

The ideal rectifier solution for any motor drive application

Scalable Product Range

  • Six industry standard housings
  • 20A…1360A and 1200V…2200V
  • Uncontrolled, half-controlled, fully-controlled rectifier legs and switches

Setting Benchmarks - 6th Generation of SEMIPACK 1

  • ITAV/IFAV up to 145A and ITSM/IFSM up to 2210A
  • New, lighter baseplate for optimal heat spread
  • Up to 50% lower Rth compared to the market standard
  • Full lineup for motor drives up to 75kW

50 years of SEMIPACK

The first isolated power module in the world

In 2025, we celebrate the 50th anniversary of SEMIPACK, the world’s first isolated power module. Since revolutionizing power electronics in 1975, SEMIPACK has continuously evolved. Today, the 6th generation is available, with 6 different housing sizes.

SEMIPACK remains a key player in power electronics. A new series with advanced chip technology will soon be launched in the SEMIPACK 2 housing. The SEMIPACK 2 Performance Line offers higher power density and improved reliability. It’s perfect for applications like motor drives, soft starters, and UPS systems.