Product specifications
Characteristic | Value |
---|---|
Current (A) | 27 A |
Dimensions (LLxBBxHH) mm | 40x22x7 |
Features | Isolated metal case with in-line wire leadsIdeal for printed circuit boardsAllow easy heatsink mountingSolder temperature: 260 °C max. (max 5 s)Blocking voltage up to 2200 VHigh surge current |
Housing | DBI P |
Part Number | 07641210 |
Product Line | Leaded |
Product Status | In production |
Product Type | DBI 25-16 P |
Surge Current (A) | 310 A |
Switches | Rectifier |
Technology | Miniature Bridge |
Typical Applications | Rectifier for power suppliesInput rectifier for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 50 Ω, 0.1 µF, (P <sub>R</sub> = 1 W) |
Voltage (V) | 1600 V |