Product specifications
Characteristic | Value |
---|---|
Current (A) | 27 A |
Dimensions (LLxBBxHH) mm | 40x22x7 |
Features |
|
Housing | DBI P |
Part Number | 07641300 |
Product Line | Leaded |
Product Status | In production |
Product Type | DBI 25-22 P |
Surge Current (A) | 310 A |
Switches | Rectifier |
Technology | Miniature Bridge |
Typical Applications |
|
Voltage (V) | 2200 V |