Semikron Danfoss logo

27890812

SEMiX191KD16s

SEMiX 1s

Product specifications

Characteristic
Value
Current (A)190 A
Dimensions (LLxBBxHH) mm84x64x17
FeaturesTerminal height 17 mm Chips soldered directly to isolated substrate
HousingSEMiX 1s
Part Number27890812
Product LineSEMiX
Product StatusIn production
Product TypeSEMiX191KD16s
Surge Current (A)5000 A
TechnologyThyristor / Diode
Typical ApplicationsInput Bridge Rectifier for AC/DC motor controlPower supply
Voltage (V)1600 V