Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 300 A |
Dimensions (LLxBBxHH) mm | 150x64x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532 |
Housing | SEMiX 3s |
Part Number | 27890490 |
Product Line | SEMiX |
Product Status | Terminated |
Product Type | SEMiX453GB176HDs |
Switches | Half-Bridge |
Technology | IGBT |
Typical Applications | AC inverter drivesUPSElectronic welders |
Voltage (V) | 1700 V |