Semikron Danfoss logo

24302706

SK 120 KQ 16

SEMITOP 2

Product specifications

Characteristic
Value
Current (A)
134 A
Dimensions (LLxBBxHH) mm
41x28x12
Features
  • Compact Design
  • One screw mounting
  • Heat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)
  • Glass passived thyristor chips
  • Up to 1600V reverse voltage
  • UL recognized, file no. E 63 532
Housing
SEMITOP 2
Part Number
24302706
Product Line
SEMITOP
Product Status
In production
Product Type
SK 120 KQ 16
Surge Current (A)
1800 A
Technology
Thyristor / Diode
Typical Applications
  • Soft starters
  • Light control (studios, theaters...)
  • Temperature control
Voltage (V)
1600 V