Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 15 A |
Dimensions (LLxBBxHH) mm | 55x31x12 |
Features | One screw mounting moduleTrench4 IGBT technologyCAL4 technology FWDIntegrated NTC temperature sensor |
Housing | SEMITOP 3 |
Part Number | 24914880 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 15 DGDL 12T4 ET |
Switches | CIB |
Technology | IGBT |
Typical Applications | Inverter up to 12kVATyp. Motor power 5.5kW |
Voltage (V) | 1200 V |