Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 15 A |
Dimensions (LLxBBxHH) mm | 55x31x12 |
Features |
|
Housing | SEMITOP 3 |
Part Number | 24910250 |
Product Line | SEMITOP |
Product Status | Not for new designs |
Product Type | SK 15 GD 126 ET |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Inverter |
Voltage (V) | 1200 V |