Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 61x55x12 |
Features | One screw mounting moduleFully compatible with SEMITOP<sup>®</sup>1,2,3Improved thermal performances by aluminium oxide substrateTrench4 IGBT technologyCAL4 technology free-wheeling diodeIntegrated NTC temperature sensor |
Housing | SEMITOP 4 |
Part Number | 24914800 |
Product Line | SEMITOP |
Product Status | In production |
Product Type | SK 35 DGDL 12T4 T |
Switches | CIB |
Technology | IGBT |
Typical Applications | Inverter up to 19kVATyp. Motor power 7.5kW |
Voltage (V) | 1200 V |