Semikron Danfoss logo

24910690

SK 50 B 06 UF

SEMITOP 2

Product specifications

Characteristic
Value
Current (A)46 A
Dimensions (LLxBBxHH) mm41x28x12
FeaturesCompact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Ultra Fast diodesUL recognized, file no. E 63 532
HousingSEMITOP 2
Part Number24910690
Product LineSEMITOP
Product StatusTerminated
Product TypeSK 50 B 06 UF
Surge Current (A)400 A
TechnologyBridge
Typical ApplicationsGeneral power switching applicationsUPSSMPSWelding equipment
Voltage (V)600 V